Morse PB Series CAM Clutch - PB-14A CLUTCH 1.75B LH
Part #:172857
Catalog #:PB-14A CLUTCH 1.75B LH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- PB series clutch features precision formed cams providing high torque capacities with excellent wear life. These models are suitable for general duty applications.
- A bonze seal maintains race concentricity. They a asymmetrical by design, so must be ordered according to rotation requirements.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Configuration: | LH | Mounting Diameter (in): | 2.875/2.874 in |
| Type: | CAM Clutches | Key for Bore Size: | 3/8 x 3/16 |
| Length to Groove: | 1.625/1.630 | Keyway Length (in): | 1.375 in |
| Overall Diameter (in): | 5.5 in | Model: | PB-14A |
| Groove Width: | .056/.076 | Lubrication Type: | Grease |
| Major Diameter Width (in): | 2.125 in | Keyway: | 7/16 x 7/32 |
| Overall Width (in): | 4.375 in | RPM Max. - Inner Race: | 950 |
| Length to Snap Ring Groove (in): | 2 in | Groove Diameter: | 2.787/2.775 |
| Mounting Length (in): | 1.75 in | RPM Max. - Outer Race: | 300 |
| Hub Diameter (in): | 3 in | Snap Ring (Not Furnished): | RS287 |
| Add'l Bearing Support Requirement: | No | Rated Torque Capacity (ft.-lbs.): | 1,600 |
| Indexing Clutch: | Yes | Bore Size (in): | 1.75 in |
| Product Type: | PB Series | Overrunning Clutch: | Yes |
| Backstopping Clutch: | Yes |
General Specifications
| UPC: | 662288408246 | Weight: | 14.79 LB |
| Packaged Length: | 6.70 IN | Packaged Width: | 6.40 IN |
| Packaged Height: | 6.50 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

