Morse PB Series CAM Clutch - PB-6A .75FB CLUTCH LH OIL
Part #:173947
Catalog #:PB-6A .75FB CLUTCH LH OIL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- PB series clutch features precision formed cams providing high torque capacities with excellent wear life. These models are suitable for general duty applications.
- A bonze seal maintains race concentricity. They a asymmetrical by design, so must be ordered according to rotation requirements.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length to Groove: | 1.215/1.220 | Overall Diameter (in): | 2.875 in |
| Length to Snap Ring Groove (in): | 1.625 in | Mounting Diameter (in): | 1.375/1.374 in |
| Type: | CAM Clutches | Groove Width: | .048/.068 |
| Key for Bore Size: | 3/16 x 3/32 | RPM Max. - Outer Race: | 900 |
| Configuration: | LH | Mounting Length (in): | 1.3125 in |
| RPM Max. - Inner Race: | 1800 | Model: | PB-6A |
| Major Diameter Width (in): | 1.5625 in | Keyway: | 3/16 x 3/32 |
| Groove Diameter: | 1.327/1.319 | Snap Ring (Not Furnished): | RS137 |
| Overall Width (in): | 3.1875 in | Hub Diameter (in): | 1.375 in |
| Keyway Length (in): | 1 in | Add'l Bearing Support Requirement: | No |
| Rated Torque Capacity (ft.-lbs.): | 300 | Bore Size (in): | 0.75 in |
| Product Type: | PB Series | Overrunning Clutch: | Yes |
| Backstopping Clutch: | Yes | Indexing Clutch: | Yes |
General Specifications
| UPC: | 662288408550 | Weight: | 3.50 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 3.75 IN |
| Packaged Height: | 3.63 IN |

