Morse PB Series CAM Clutch - PB-8A 1.00FB CLUTCH RH OIL
Part #:173951
Catalog #:PB-8A 1.00FB CLUTCH RH OIL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- PB series clutch features precision formed cams providing high torque capacities with excellent wear life. These models are suitable for general duty applications.
- A bonze seal maintains race concentricity. They a asymmetrical by design, so must be ordered according to rotation requirements.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Snap Ring (Not Furnished): | RS175 | Groove Width: | .056/.076 |
| Major Diameter Width (in): | 1.6875 in | Model: | PB-8A |
| Configuration: | RH | Keyway: | 1/4 x 1/8 |
| Length to Snap Ring Groove (in): | 1.75 in | Mounting Diameter (in): | 1.750/1.749 in |
| Type: | CAM Clutches | Key for Bore Size: | 1/4 x 1/8 |
| Hub Diameter (in): | 1.625 in | RPM Max. - Outer Race: | 650 |
| Keyway Length (in): | 1.0625 in | Groove Diameter: | 1.696/1.686 |
| Length to Groove: | 1.315/1.320 | RPM Max. - Inner Race: | 1600 |
| Overall Width (in): | 3.5625 in | Mounting Length (in): | 1.4375 in |
| Overall Diameter (in): | 3.25 in | Add'l Bearing Support Requirement: | No |
| Bore Size (in): | 1 in | Backstopping Clutch: | Yes |
| Indexing Clutch: | Yes | Overrunning Clutch: | Yes |
| Product Type: | PB Series | Rated Torque Capacity (ft.-lbs.): | 450 |
General Specifications
| UPC: | 662288867845 | Weight: | 3.75 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 3.75 IN |
| Packaged Height: | 3.63 IN |

