Morse PB Series CAM Clutch - PB-8A 1.00FB CLUTCH LH OIL
Part #:173952
Catalog #:PB-8A 1.00FB CLUTCH LH OIL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- PB series clutch features precision formed cams providing high torque capacities with excellent wear life. These models are suitable for general duty applications.
- A bonze seal maintains race concentricity. They a asymmetrical by design, so must be ordered according to rotation requirements.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Snap Ring (Not Furnished): | RS175 | Groove Width: | .056/.076 |
| Configuration: | LH | Mounting Length (in): | 1.4375 in |
| Lubrication Type: | Oil | Type: | CAM Clutches |
| RPM Max. - Outer Race: | 650 | Model: | PB-8A |
| Overall Width (in): | 3.5625 in | Major Diameter Width (in): | 1.6875 in |
| RPM Max. - Inner Race: | 1600 | Length to Groove: | 1.315/1.320 |
| Overall Diameter (in): | 3.25 in | Key for Bore Size: | 1/4 x 1/8 |
| Groove Diameter: | 1.696/1.686 | Mounting Diameter (in): | 1.750/1.749 in |
| Hub Diameter (in): | 1.625 in | Keyway: | 1/4 x 1/8 |
| Length to Snap Ring Groove (in): | 1.75 in | Keyway Length (in): | 1.0625 in |
| Add'l Bearing Support Requirement: | No | Product Type: | PB Series |
| Rated Torque Capacity (ft.-lbs.): | 450 | Bore Size (in): | 1 in |
| Backstopping Clutch: | Yes | Overrunning Clutch: | Yes |
| Indexing Clutch: | Yes |
General Specifications
| UPC: | 662288408567 | Weight: | 4.84 LB |
| Packaged Length: | 7.30 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 5.80 IN |

