Morse PB Series CAM Clutch - PB-10A 1.25FB CLUTCH RH OIL
Part #:173957
Catalog #:PB-10A 1.25FB CLUTCH RH OIL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- PB series clutch features precision formed cams providing high torque capacities with excellent wear life. These models are suitable for general duty applications.
- A bonze seal maintains race concentricity. They a asymmetrical by design, so must be ordered according to rotation requirements.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| RPM Max. - Outer Race: | 400 | Overall Diameter (in): | 3.75 in |
| Groove Diameter: | 2.182/2.170 | Major Diameter Width (in): | 1.71875 in |
| RPM Max. - Inner Race: | 1200 | Snap Ring (Not Furnished): | RS225 |
| Groove Width: | .056/.076 | Key for Bore Size: | 1/4 x 1/8 |
| Mounting Diameter (in): | 2.250/2.249 in | Model: | PB-10A |
| Mounting Length (in): | 1.4375 in | Keyway: | 5/16 x 5/32 |
| Length to Groove: | 1.340/1.345 | Overall Width (in): | 3.625 in |
| Type: | CAM Clutches | Hub Diameter (in): | 2 in |
| Configuration: | RH | Keyway Length (in): | 1.0625 in |
| Length to Snap Ring Groove (in): | 1.6875 in | Add'l Bearing Support Requirement: | No |
| Product Type: | PB Series | Bore Size (in): | 1.25 in |
| Backstopping Clutch: | Yes | Overrunning Clutch: | Yes |
| Indexing Clutch: | Yes | Rated Torque Capacity (ft.-lbs.): | 675 |
General Specifications
| UPC: | 662288763260 | Weight: | 6.00 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 3.63 IN |

