Browning Shear Pin Hub for H Split Taper Bushing - SHH1 HUB
Part #:1188242
Catalog #:SHH1 HUB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning shear pin hubs are designed to prevent damage due to an overload or jam by shearing the necked pin at a predetermined load
- Browning shear pin hubs consist of 3 parts - steel sprockets, hub assembly, malleable bushing.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Capscrew Number: | 3 | Flange Diameter (in): | 5.5 in |
| Bore Range: | 3/8 - 1 1/2 | Style: | Bushed Hub |
| Overall Length Through Bore: | 2.25 | Capscrew Size: | 0.375 |
| Unit Accuracy: | 0.2 | Hub Type: | 1 |
| Type: | Shear Pin Hub | Torque Capacity - Maximum: | 3,730 |
| Backlash: | Zero | Length Through Bore (in): | 2.0625 in |
| Reset Type: | Manual | Sensor Plate: | No |
| Minimum Trip Torque: | 930 | Bore Bushings: | H |
| Sprocket Pilot Diameter: | 3.25 | Mounting Bolt Circle Diameter: | 4.5 |
| Overall Diameter (less sprocket): | 5.5 | Max RPM: | 500 |
| Compatible Bore Size [Max] (in): | 1.5 in | Bore (Max) (in): | 1.5 in |
| Bore (Min) (in): | 0.375 in | Product Type: | Shear Pin Hubs |
| Compatible Bore Size [Min] (in): | 0.375 in | Torque Capacity [Max] (lb-ft): | 310.833333333333 |
| Torque Capacity [Max] (in-lb): | 3,730 | Torque Capacity [Min] (in-lb): | 930 |
| Torque Capacity [Min] (lb-ft): | 77.5 |
General Specifications
| UPC: | 662289131464 | Weight: | 4.87 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 3.60 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

