Browning Shear Pin Hub for P1 Split Taper Bushing - SHP1 HUB
Part #:1188259
Catalog #:SHP1 HUB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning shear pin hubs are designed to prevent damage due to an overload or jam by shearing the necked pin at a predetermined load
- Browning shear pin hubs consist of 3 parts - steel sprockets, hub assembly, malleable bushing.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sensor Plate: | No | Minimum Trip Torque: | 1,340 |
| Mounting Bolt Circle Diameter: | 6.5 | Flange Diameter (in): | 7.625 in |
| Overall Diameter (less sprocket): | 7.625 | Hub Type: | 1 |
| Capscrew Size: | 0.5 | Bore Range: | 1/2 - 1 3/4 |
| Type: | Shear Pin Hub | Overall Length Through Bore: | 2.375 |
| Backlash: | Zero | Reset Type: | Manual |
| Torque Capacity - Maximum: | 14,950 | Capscrew Number: | 3 |
| Max RPM: | 500 | Bore Bushings: | P1 |
| Sprocket Pilot Diameter: | 4.5 | Style: | Bushed Hub |
| Length Through Bore (in): | 2.125 in | Unit Accuracy: | 0.2 |
| Product Type: | Shear Pin Hubs | Bore (Max) (in): | 1.75 in |
| Bore (Min) (in): | 0.5 in | Compatible Bore Size [Max] (in): | 1.75 in |
| Compatible Bore Size [Min] (in): | 0.5 in | Torque Capacity [Min] (in-lb): | 1,340 |
| Torque Capacity [Max] (in-lb): | 14,950 | Torque Capacity [Max] (lb-ft): | 1,245.83333333333 |
| Torque Capacity [Min] (lb-ft): | 111.666666666667 |
General Specifications
| UPC: | 662289261499 | Weight: | 10.37 LB |
| Packaged Length: | 8.40 IN | Packaged Width: | 8.30 IN |
| Packaged Height: | 4.10 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

