Browning Shear Pin Hub for R1 Split Taper Bushing - SHR1 HUB
Part #:1188275
Catalog #:SHR1 HUB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning shear pin hubs are designed to prevent damage due to an overload or jam by shearing the necked pin at a predetermined load
- Browning shear pin hubs consist of 3 parts - steel sprockets, hub assembly, malleable bushing.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Type: | 1 | Mounting Bolt Circle Diameter: | 11.25 |
| Style: | Bushed Hub | Unit Accuracy: | 0.2 |
| Sprocket Pilot Diameter: | 7.5 | Length Through Bore (in): | 3.0625 in |
| Minimum Trip Torque: | 9,310 | Torque Capacity - Maximum: | 50,720 |
| Capscrew Number: | 4 | Bore Range: | 1 1/8 - 3 3/4 |
| Reset Type: | Manual | Overall Length Through Bore: | 3.34375 |
| Flange Diameter (in): | 13 in | Max RPM: | 500 |
| Backlash: | Zero | Bore Bushings: | R1 |
| Sensor Plate: | No | Type: | Shear Pin Hub |
| Capscrew Size: | 0.625 | Overall Diameter (less sprocket): | 13 |
| Bore (Min) (in): | 1.125 in | Product Type: | Shear Pin Hubs |
| Compatible Bore Size [Min] (in): | 1.125 in | Bore (Max) (in): | 3.75 in |
| Compatible Bore Size [Max] (in): | 3.75 in | Torque Capacity [Min] (lb-ft): | 775.833333333333 |
| Torque Capacity [Max] (in-lb): | 50,720 | Torque Capacity [Max] (lb-ft): | 4,226.66666666667 |
| Torque Capacity [Min] (in-lb): | 9,310 |
General Specifications
| UPC: | 662289301546 | Weight: | 45.80 LB |
| HTC: | 8483.60.8000 | Country of Origin: | United States of America |

