Browning Shear Pin Hub for S2 Split Taper Bushing - SHS2 HUB
Part #:1188291
Catalog #:SHS2 HUB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning shear pin hubs are designed to prevent damage due to an overload or jam by shearing the necked pin at a predetermined load
- Browning shear pin hubs consist of 3 parts - steel sprockets, hub assembly, malleable bushing.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length Through Bore: | 7.125 | Backlash: | Zero |
| Max RPM: | 500 | Bore Bushings: | S2 |
| Minimum Trip Torque: | 44,540 | Sprocket Pilot Diameter: | 8 |
| Reset Type: | Manual | Sensor Plate: | No |
| Mounting Bolt Circle Diameter: | 16 | Overall Diameter (less sprocket): | 18.375 |
| Torque Capacity - Maximum: | 178,170 | Capscrew Size: | 0.75 |
| Unit Accuracy: | 0.2 | Length Through Bore (in): | 5.6875 in |
| Bore Range: | 1 7/8 - 4 3/16 | Flange Diameter (in): | 18.375 in |
| Style: | Bushed Hub | Hub Type: | 2 |
| Type: | Shear Pin Hub | Capscrew Number: | 4 |
| Bore (Min) (in): | 1.875 in | Compatible Bore Size [Max] (in): | 4.1875 in |
| Bore (Max) (in): | 4.1875 in | Product Type: | Shear Pin Hubs |
| Compatible Bore Size [Min] (in): | 1.875 in | Torque Capacity [Max] (lb-ft): | 14,847.5 |
| Torque Capacity [Max] (in-lb): | 178,170 | Torque Capacity [Min] (lb-ft): | 3,711.66666666667 |
| Torque Capacity [Min] (in-lb): | 44,540 |
General Specifications
| UPC: | 662289111503 | Weight: | 114.00 LB |
| Packaged Length: | 20.50 IN | Packaged Width: | 20.50 IN |
| Packaged Height: | 7.00 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

