Browning Shear Pin Hub for U2 Split Taper Bushing - SHU2 HUB
Part #:1188309
Catalog #:SHU2 HUB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning shear pin hubs are designed to prevent damage due to an overload or jam by shearing the necked pin at a predetermined load
- Browning shear pin hubs consist of 3 parts - steel sprockets, hub assembly, malleable bushing.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sensor Plate: | No | Sprocket Pilot Diameter: | 9.5 |
| Length Through Bore (in): | 8.625 in | Bore Range: | 2 7/16 - 5 |
| Max RPM: | 500 | Unit Accuracy: | 0.2 |
| Torque Capacity - Maximum: | 258,870 | Capscrew Number: | 4 |
| Type: | Shear Pin Hub | Minimum Trip Torque: | 59,670 |
| Overall Length Through Bore: | 10.59375 | Flange Diameter (in): | 21 in |
| Capscrew Size: | 0.875 | Backlash: | Zero |
| Hub Type: | 2 | Mounting Bolt Circle Diameter: | 18 |
| Reset Type: | Manual | Bore Bushings: | U2 |
| Style: | Bushed Hub | Overall Diameter (less sprocket): | 21 |
| Compatible Bore Size [Min] (in): | 2.4375 in | Bore (Max) (in): | 5 in |
| Bore (Min) (in): | 2.4375 in | Compatible Bore Size [Max] (in): | 5 in |
| Product Type: | Shear Pin Hubs | Torque Capacity [Max] (in-lb): | 258,870 |
| Torque Capacity [Min] (lb-ft): | 4,972.5 | Torque Capacity [Max] (lb-ft): | 21,572.5 |
| Torque Capacity [Min] (in-lb): | 59,670 |
General Specifications
| UPC: | 662289241521 | Weight: | 192.00 LB |
| HTC: | 8483.60.8000 | Country of Origin: | United States of America |

