Browning Mini Torq/Gard Overload Clutch - TGC20
Part #:3547007
Catalog #:TGC20
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Gard overload devices are the most accurate Torque Overload Device offered. Sealed for life, moisture resistant, lithium based grease for outdoor and washdown applications
- Durable, bright orange enamel finish for high visibility, closed grained aluminum housing,alloy steel forged cam, heavy duty needle bearings
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Torque Capacity [Min] (in-lb): | 56 | Reset Type: | Automatic |
| Type: | Torq/Gard Overload Clutch | Clutch size code: | 20 |
| Torque Capacity [Max] (in-lb): | 203 | Backlash: | Small |
| Max RPM: | 1,800 | Unit Accuracy: | 0.05 |
| Max. HP: | 4 | Sensor Plate: | Yes |
| Bore (Min) (in): | 0.5 in | Product Type: | Torque Overload Devices |
| Bore (Max) (in): | 0.75 in | Torque Capacity [Max] (lb-ft): | 16.9166666666667 |
| Torque Capacity [Min] (lb-ft): | 4.66666666666667 | Recovery Style: | Jog |
General Specifications
| UPC: | 662289486397 | Weight: | 2.62 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.80 IN |
| Packaged Height: | 3.90 IN | HTC: | 8483.60.4040 |
| Country of Origin: | United States of America |

