Browning Torq/Gard Overload Clutch - TGC60
Part #:1295153
Catalog #:TGC60
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Gard overload devices are the most accurate Torque Overload Device offered. Sealed for life, moisture resistant, lithium based grease for outdoor and washdown applications
- Durable, bright orange enamel finish for high visibility, closed grained aluminum housing,alloy steel forged cam, heavy duty needle bearings
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Torq/Gard Overload Clutch | Max RPM: | 900 |
| Reset Type: | Automatic | Unit Accuracy: | 0.05 |
| Torque Capacity [Max] (in-lb): | 600 | Backlash: | Small |
| Hub Keyseat: | 1/4 x 1/8 | Max. HP: | 8.5 |
| Sensor Plate: | Yes | Torque Capacity [Min] (in-lb): | 200 |
| Bore (Min) (in): | 0.75 in | Product Type: | Torque Overload Devices |
| Torque Capacity [Min] (lb-ft): | 16.6666666666667 | Bore (Max) (in): | 1.25 in |
| Torque Capacity [Max] (lb-ft): | 50 | Recovery Style: | Jog |
General Specifications
| UPC: | 662289368983 | Weight: | 5.15 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 4.10 IN | HTC: | 8483.60.4040 |
| Country of Origin: | United States of America |

