Browning Torq/Gard Overload Clutch - TGC800
Part #:1295187
Catalog #:TGC800
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Gard overload devices are the most accurate Torque Overload Device offered. Sealed for life, moisture resistant, lithium based grease for outdoor and washdown applications
- Durable, bright orange enamel finish for high visibility, closed grained aluminum housing,alloy steel forged cam, heavy duty needle bearings
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reset Type: | Automatic | Hub Keyseat: | 5/8 x 3/16 |
| Max. HP: | 44.4 | Torque Capacity [Max] (in-lb): | 8,000 |
| Type: | Torq/Gard Overload Clutch | Torque Capacity [Min] (in-lb): | 4,000 |
| Backlash: | Small | Sensor Plate: | Yes |
| Max RPM: | 350 | Unit Accuracy: | 0.05 |
| Bore (Min) (in): | 1.25 in | Product Type: | Torque Overload Devices |
| Torque Capacity [Max] (lb-ft): | 666.666666666667 | Torque Capacity [Min] (lb-ft): | 333.333333333333 |
| Bore (Max) (in): | 2.4375 in | Recovery Style: | Jog |
General Specifications
| UPC: | 662289418961 | Weight: | 39.51 LB |
| Packaged Length: | 13.40 IN | Packaged Width: | 13.40 IN |
| Packaged Height: | 6.70 IN | HTC: | 8483.60.4040 |
| Country of Origin: | United States of America |

