Browning Torq/Pro Sprocket - #40 Chain 36 Teeth - For Model TP30 - 30TP40A36K PKG
Part #:194710
Catalog #:30TP40A36K PKG
KEY FEATURES
- Morse and Browning offer a complete line of Torque Pro Devices to protect machinery from overloads or jams
- Stock Sprockets are available in a variety of pitches and number of teeth machined as an accessory to fit Torq Pro torque overload devices
- Sprocket kit complete with single strand ANSI sprocket and capscrews to attach Torq Pro.
- Stock Browning A plate sprockets can be machined to fit our Torq Pro overload device.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size (in): | 3.38 / 4.440 in | Bore Shape: | Straight Bore / Counterbore |
| Outside Diameter (mm): | 6.02 mm | Detection Method: | Ball Detent |
| Product Type: | TorqPro Sprocket | Series / Model: | 30TP |
General Specifications
| UPC: | 662460565705 | Weight: | 1.00 LB |
| Packaged Length: | 6.02 IN | Packaged Width: | 6.02 IN |
| Packaged Height: | 0.28 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

