Browning Torq/Pro Sprocket - #50 Chain 30 Teeth - For Model TP30 - 30TP50A30K PKG
Part #:194713
Catalog #:30TP50A30K PKG
KEY FEATURES
- Morse and Browning offer a complete line of Torque Pro Devices to protect machinery from overloads or jams
- Stock Sprockets are available in a variety of pitches and number of teeth machined as an accessory to fit Torq Pro torque overload devices
- Sprocket kit complete with single strand ANSI sprocket and capscrews to attach Torq Pro.
- Stock Browning A plate sprockets can be machined to fit our Torq Pro overload device.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size (in): | 3.38 / 4.440 in | Outside Diameter (mm): | 6.32 mm |
| Bore Shape: | Straight Bore / Counterbore | Product Type: | TorqPro Sprocket |
| Detection Method: | Ball Detent | Series / Model: | 30TP |
General Specifications
| UPC: | 662460565736 | Weight: | 2.50 LB |
| HTC: | 8483.90.1050 | Country of Origin: | China |

