Browning Torq Pro Torque Limiter Model - TP20 - TP20XMPB
Part #:187760
Catalog #:TP20XMPB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Bolt Circle Diameter: | 3 | Backlash: | Small |
| Speed Limit: | 700 | Series / Model: | TP20 |
| Spring Diameter: | 2.13 | Detection Method: | Ball Detent |
| Bore Size (in): | 0.32 | 0.875 in | Sensor Travel: | 0.07 |
| Type: | Torque Overload Devices | Disc Spring Color: | Orange |
| Sensor Plate: | Yes | Outside Diameter (mm): | 88.9 mm |
| Torq/Pro Sprockets: | STP20 | Disconnect Method: | Ball Detent |
| Reset Type: | Automatic | Number of Bolt Holes: | 4 |
| Hub Diameter (in): | 1.18 in | Clutch size code: | 20 |
| Bore Shape: | Straight Bore | Recovery Style: | Jog |
| Outside Diameter (in): | 3.5 in | Total Length (in): | 1.85 in |
| Unit Accuracy: | 0.1 | Torque [Min] (N-m): | 9.605 |
| Nominal Bore (in): | 0.32 in | Nut Diameter (in): | 1.89 in |
| Bolt Hole Thread Size (in): | 10 | 24 in | Total Length (mm): | 46.99 mm |
| Product Type: | Torq Pro Torque Limiter | Bore (Max) (in): | 0.875 in |
| Torque Capacity [Min] (lb-ft): | 7.08333333333333 | Torque [Max] (N-m): | 45.2 |
| Flange Diameter (in): | 2.44 in | Torque Capacity [Max] (lb-ft): | 33.3333333333333 |
| Max RPM: | 700 | Torque Capacity [Max] (in-lb): | 400 |
| Bore (Min) (in): | 0.32 in | Torque Capacity [Min] (in-lb): | 85 |
General Specifications
| UPC: | 662288442332 | Weight: | 2.00 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 3.12 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

