Browning Torq Pro Torque Limiter Model - TP20 - TP20X1/2
Part #:187762
Catalog #:TP20X1/2
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Detection Method: | Ball Detent | Type: | Torque Overload Devices |
| Sensor Travel: | 0.07 | Torque [Min] (N-m): | 9.605 |
| Hub Diameter (in): | 1.18 in | Number of Bolt Holes: | 4 |
| Total Length (mm): | 46.99 mm | Total Length (in): | 1.85 in |
| Mounting Bolt Circle Diameter: | 3 | Outside Diameter (mm): | 88.9 mm |
| Disconnect Method: | Ball Detent | Nominal Bore (in): | 0.5 in |
| Disc Spring Color: | Orange | Recovery Style: | Jog |
| Unit Accuracy: | 0.1 | Bore Size (mm): | 12.7 mm |
| Outside Diameter (in): | 3.5 in | Torq/Pro Sprockets: | STP20 |
| Bolt Hole Thread Size (in): | 10 | 24 in | Clutch size code: | 20 |
| Bore Size (in): | 0.5 in | Reset Type: | Automatic |
| Spring Diameter: | 2.13 | Speed Limit: | 700 |
| Backlash: | Small | Sensor Plate: | Yes |
| Nut Diameter (in): | 1.89 in | Bore Shape: | Straight Bore |
| Series / Model: | TP20 | Flange Diameter (in): | 2.44 in |
| Product Type: | Torq Pro Torque Limiter | Torque Capacity [Min] (lb-ft): | 7.08333333333333 |
| Bore (Max) (in): | 0.5 in | Torque Capacity [Max] (lb-ft): | 33.3333333333333 |
| Torque [Max] (N-m): | 45.2 | Torque Capacity [Min] (in-lb): | 85 |
| Bore (Min) (in): | 0.5 in | Max RPM: | 700 |
| Torque Capacity [Max] (in-lb): | 400 |
General Specifications
| UPC: | 662288442356 | Weight: | 2.00 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 3.12 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

