Browning Torq Pro Torque Limiter Model - TP20 - TP20X5/8
Part #:187763
Catalog #:TP20X5/8
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Backlash: | Small | Type: | Torque Overload Devices |
| Disc Spring Color: | Orange | Speed Limit: | 700 |
| Bore Size (mm): | 15.875 mm | Detection Method: | Ball Detent |
| Reset Type: | Automatic | Nominal Bore (in): | 0.625 in |
| Recovery Style: | Jog | Torque [Min] (N-m): | 9.605 |
| Bore Size (in): | 0.625 in | Bore Shape: | Straight Bore |
| Torq/Pro Sprockets: | STP20 | Sensor Travel: | 0.07 |
| Outside Diameter (mm): | 88.9 mm | Sensor Plate: | Yes |
| Mounting Bolt Circle Diameter: | 3 | Number of Bolt Holes: | 4 |
| Clutch size code: | 20 | Unit Accuracy: | 0.1 |
| Hub Diameter (in): | 1.18 in | Bolt Hole Thread Size (in): | 10 | 24 in |
| Disconnect Method: | Ball Detent | Outside Diameter (in): | 3.5 in |
| Total Length (in): | 1.85 in | Spring Diameter: | 2.13 |
| Total Length (mm): | 46.99 mm | Series / Model: | TP20 |
| Nut Diameter (in): | 1.89 in | Torque [Max] (N-m): | 45.2 |
| Torque Capacity [Max] (lb-ft): | 33.3333333333333 | Torque Capacity [Min] (lb-ft): | 7.08333333333333 |
| Bore (Max) (in): | 0.625 in | Flange Diameter (in): | 2.44 in |
| Product Type: | Torq Pro Torque Limiter | Torque Capacity [Max] (in-lb): | 400 |
| Bore (Min) (in): | 0.625 in | Torque Capacity [Min] (in-lb): | 85 |
| Max RPM: | 700 |
General Specifications
| UPC: | 662288442363 | Weight: | 2.00 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 3.12 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

