Browning Torq Pro Torque Limiter Model - TP20 - TP20X3/4
Part #:187764
Catalog #:TP20X3/4
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Recovery Style: | Jog | Hub Diameter (in): | 1.18 in |
| Sensor Plate: | Yes | Clutch size code: | 20 |
| Spring Diameter: | 2.13 | Series / Model: | TP20 |
| Outside Diameter (in): | 3.5 in | Nut Diameter (in): | 1.89 in |
| Reset Type: | Automatic | Total Length (mm): | 46.99 mm |
| Detection Method: | Ball Detent | Number of Bolt Holes: | 4 |
| Torque [Min] (N-m): | 9.605 | Bore Shape: | Straight Bore |
| Type: | Torque Overload Devices | Disconnect Method: | Ball Detent |
| Outside Diameter (mm): | 88.9 mm | Total Length (in): | 1.85 in |
| Disc Spring Color: | Orange | Unit Accuracy: | 0.1 |
| Bolt Hole Thread Size (in): | 10 | 24 in | Backlash: | Small |
| Mounting Bolt Circle Diameter: | 3 | Torq/Pro Sprockets: | STP20 |
| Sensor Travel: | 0.07 | Bore Size (in): | 0.75 in |
| Speed Limit: | 700 | Bore Size (mm): | 19.05 mm |
| Nominal Bore (in): | 0.75 in | Torque [Max] (N-m): | 45.2 |
| Torque Capacity [Min] (lb-ft): | 7.08333333333333 | Flange Diameter (in): | 2.44 in |
| Bore (Max) (in): | 0.75 in | Product Type: | Torq Pro Torque Limiter |
| Torque Capacity [Max] (lb-ft): | 33.3333333333333 | Torque Capacity [Max] (in-lb): | 400 |
| Torque Capacity [Min] (in-lb): | 85 | Max RPM: | 700 |
| Bore (Min) (in): | 0.75 in |
General Specifications
| UPC: | 662288442370 | Weight: | 2.00 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 3.12 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

