Browning Torq Pro Torque Limiter Model - TP20 - TP20X7/8
Part #:187765
Catalog #:TP20X7/8
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Torque [Min] (N-m): | 9.605 | Unit Accuracy: | 0.1 |
| Clutch size code: | 20 | Nominal Bore (in): | 0.875 in |
| Series / Model: | TP20 | Reset Type: | Automatic |
| Nut Diameter (in): | 1.89 in | Bore Size (mm): | 22.225 mm |
| Recovery Style: | Jog | Bore Shape: | Straight Bore |
| Disconnect Method: | Ball Detent | Detection Method: | Ball Detent |
| Number of Bolt Holes: | 4 | Bore Size (in): | 0.875 in |
| Speed Limit: | 700 | Hub Diameter (in): | 1.18 in |
| Total Length (mm): | 46.99 mm | Disc Spring Color: | Orange |
| Bolt Hole Thread Size (in): | 10 | 24 in | Outside Diameter (mm): | 88.9 mm |
| Backlash: | Small | Spring Diameter: | 2.13 |
| Total Length (in): | 1.85 in | Outside Diameter (in): | 3.5 in |
| Mounting Bolt Circle Diameter: | 3 | Type: | Torque Overload Devices |
| Torq/Pro Sprockets: | STP20 | Sensor Travel: | 0.07 |
| Sensor Plate: | Yes | Torque Capacity [Min] (lb-ft): | 7.08333333333333 |
| Product Type: | Torq Pro Torque Limiter | Bore (Max) (in): | 0.875 in |
| Flange Diameter (in): | 2.44 in | Torque [Max] (N-m): | 45.2 |
| Torque Capacity [Max] (lb-ft): | 33.3333333333333 | Max RPM: | 700 |
| Torque Capacity [Min] (in-lb): | 85 | Torque Capacity [Max] (in-lb): | 400 |
| Bore (Min) (in): | 0.875 in |
General Specifications
| UPC: | 662288442387 | Weight: | 2.23 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 3.70 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

