Browning Torq Pro Torque Limiter Model - TP20 - TP20 .750FB 2SS
Part #:194283
Catalog #:TP20 .750FB 2SS
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Unit Accuracy: | 0.1 | Total Length (in): | 1.85 in |
| Series / Model: | TP20 | Mounting Bolt Circle Diameter: | 3 |
| Total Length (mm): | 46.99 mm | Speed Limit: | 700 |
| Reset Type: | Automatic | Sensor Travel: | 0.07 |
| Detection Method: | Ball Detent | Backlash: | Small |
| Bore Size (in): | 0.75 in | Recovery Style: | Jog |
| Bore Shape: | Straight Bore | Torq/Pro Sprockets: | STP20 |
| Sensor Plate: | Yes | Nut Diameter (in): | 1.89 in |
| Hub Diameter (in): | 1.18 in | Torque [Min] (N-m): | 9.605 |
| Disc Spring Color: | Orange | Bore Size (mm): | 19.05 mm |
| Outside Diameter (mm): | 88.9 mm | Bolt Hole Thread Size (in): | 10 | 24 in |
| Spring Diameter: | 2.13 | Number of Bolt Holes: | 4 |
| Disconnect Method: | Ball Detent | Outside Diameter (in): | 3.5 in |
| Type: | Torque Overload Devices | Flange Diameter (in): | 2.44 in |
| Product Type: | Torq Pro Torque Limiter | Torque [Max] (N-m): | 45.2 |
| Torque Capacity [Min] (in-lb): | 85 | Torque Capacity [Max] (in-lb): | 400 |
General Specifications
| UPC: | 662460556666 | Weight: | 2.00 LB |
| HTC: | 8483.60.8000 | Country of Origin: | Japan |

