Browning Torq Pro Torque Limiter Model - TP30H - TP30HXMPB
Part #:187780
Catalog #:TP30HXMPB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size (in): | 0.47 | 1.1875 in | Disconnect Method: | Ball Detent |
| Bore Shape: | Straight Bore | Hub Diameter (in): | 1.67 in |
| Total Length (mm): | 59.944 mm | Number of Bolt Holes: | 6 |
| Type: | Torque Overload Devices | Nominal Bore (in): | 0.47 in |
| Recovery Style: | Jog | Detection Method: | Ball Detent |
| Disc Spring Color: | Orange | Total Length (in): | 2.36 in |
| Spring Diameter: | 2.95 | Speed Limit: | 500 |
| Backlash: | Small | Series / Model: | TP30H |
| Bolt Hole Thread Size (in): | 1/4 | 20 in | Reset Type: | Automatic |
| Outside Diameter (mm): | 112.776 mm | Torq/Pro Sprockets: | STP30 |
| Nut Diameter (in): | 2.56 in | Mounting Bolt Circle Diameter: | 3.94 |
| Sensor Plate: | Yes | Sensor Travel: | 0.08 |
| Torque [Min] (N-m): | 53.675 | Unit Accuracy: | 0.1 |
| Clutch size code: | 30 | Outside Diameter (in): | 4.44 in |
| Flange Diameter (in): | 3.23 in | Torque Capacity [Max] (lb-ft): | 122.916666666667 |
| Product Type: | Torq Pro Torque Limiter | Torque Capacity [Min] (lb-ft): | 39.5833333333333 |
| Bore (Max) (in): | 1.1875 in | Torque [Max] (N-m): | 166.675 |
| Max RPM: | 500 | Torque Capacity [Max] (in-lb): | 1,475 |
| Torque Capacity [Min] (in-lb): | 475 | Bore (Min) (in): | 0.47 in |
General Specifications
| UPC: | 662288442479 | Weight: | 4.50 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 3.12 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

