Browning Torq Pro Torque Limiter Model - TP30H - TP30HX5/8
Part #:187782
Catalog #:TP30HX5/8
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Disc Spring Color: | Orange | Total Length (in): | 2.36 in |
| Torq/Pro Sprockets: | STP30 | Disconnect Method: | Ball Detent |
| Bore Size (mm): | 15.875 mm | Spring Diameter: | 2.95 |
| Nominal Bore (in): | 0.625 in | Nut Diameter (in): | 2.56 in |
| Bolt Hole Thread Size (in): | 1/4 | 20 in | Type: | Torque Overload Devices |
| Number of Bolt Holes: | 6 | Sensor Travel: | 0.08 |
| Hub Diameter (in): | 1.67 in | Torque [Min] (N-m): | 53.675 |
| Series / Model: | TP30H | Recovery Style: | Jog |
| Backlash: | Small | Mounting Bolt Circle Diameter: | 3.94 |
| Bore Shape: | Straight Bore | Sensor Plate: | Yes |
| Outside Diameter (mm): | 112.776 mm | Total Length (mm): | 59.944 mm |
| Bore Size (in): | 0.625 in | Unit Accuracy: | 0.1 |
| Reset Type: | Automatic | Detection Method: | Ball Detent |
| Speed Limit: | 500 | Outside Diameter (in): | 4.44 in |
| Flange Diameter (in): | 3.23 in | Torque Capacity [Min] (lb-ft): | 39.5833333333333 |
| Torque Capacity [Max] (lb-ft): | 122.916666666667 | Torque [Max] (N-m): | 166.675 |
| Product Type: | Torq Pro Torque Limiter | Bore (Max) (in): | 0.625 in |
| Bore (Min) (in): | 0.625 in | Max RPM: | 500 |
| Torque Capacity [Max] (in-lb): | 1,475 | Torque Capacity [Min] (in-lb): | 475 |
| Bore Type: | Finished w/ Keyway | Pilot Size: | 4.437 |
General Specifications
| UPC: | 662288442493 | Weight: | 4.50 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 3.12 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

