Browning Torq Pro Torque Limiter Model - TP30H - TP30HX7/8
Part #:187784
Catalog #:TP30HX7/8
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Detection Method: | Ball Detent | Outside Diameter (in): | 4.44 in |
| Clutch size code: | 30 | Bolt Hole Thread Size (in): | 1/4 | 20 in |
| Outside Diameter (mm): | 112.776 mm | Reset Type: | Automatic |
| Unit Accuracy: | 0.1 | Series / Model: | TP30H |
| Torq/Pro Sprockets: | STP30 | Type: | Torque Overload Devices |
| Speed Limit: | 500 | Recovery Style: | Jog |
| Bore Size (mm): | 22.225 mm | Hub Diameter (in): | 1.67 in |
| Sensor Plate: | Yes | Total Length (mm): | 59.944 mm |
| Spring Diameter: | 2.95 | Total Length (in): | 2.36 in |
| Disc Spring Color: | Orange | Nominal Bore (in): | 0.875 in |
| Number of Bolt Holes: | 6 | Torque [Min] (N-m): | 53.675 |
| Sensor Travel: | 0.08 | Bore Shape: | Straight Bore |
| Nut Diameter (in): | 2.56 in | Backlash: | Small |
| Bore Size (in): | 0.875 in | Mounting Bolt Circle Diameter: | 3.94 |
| Disconnect Method: | Ball Detent | Product Type: | Torq Pro Torque Limiter |
| Flange Diameter (in): | 3.23 in | Torque Capacity [Min] (lb-ft): | 39.5833333333333 |
| Bore (Max) (in): | 0.875 in | Torque [Max] (N-m): | 166.675 |
| Torque Capacity [Max] (lb-ft): | 122.916666666667 | Max RPM: | 500 |
| Bore (Min) (in): | 0.875 in | Torque Capacity [Min] (in-lb): | 475 |
| Torque Capacity [Max] (in-lb): | 1,475 |
General Specifications
| UPC: | 662288442516 | Weight: | 4.50 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 3.12 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

