Browning Torq Pro Torque Limiter Model - TP30H - TP30HX1
Part #:187785
Catalog #:TP30HX1
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Backlash: | Small | Series / Model: | TP30H |
| Nut Diameter (in): | 2.56 in | Torque [Min] (N-m): | 53.675 |
| Number of Bolt Holes: | 6 | Bore Shape: | Straight Bore |
| Bolt Hole Thread Size (in): | 1/4 | 20 in | Disc Spring Color: | Orange |
| Outside Diameter (mm): | 112.776 mm | Clutch size code: | 30 |
| Reset Type: | Automatic | Torq/Pro Sprockets: | STP30 |
| Mounting Bolt Circle Diameter: | 3.94 | Outside Diameter (in): | 4.44 in |
| Type: | Torque Overload Devices | Detection Method: | Ball Detent |
| Bore Size (mm): | 25.4 mm | Spring Diameter: | 2.95 |
| Hub Diameter (in): | 1.67 in | Total Length (in): | 2.36 in |
| Nominal Bore (in): | 1 in | Bore Size (in): | 1 in |
| Disconnect Method: | Ball Detent | Speed Limit: | 500 |
| Unit Accuracy: | 0.1 | Sensor Plate: | Yes |
| Sensor Travel: | 0.08 | Recovery Style: | Jog |
| Total Length (mm): | 59.944 mm | Torque [Max] (N-m): | 166.675 |
| Torque Capacity [Min] (lb-ft): | 39.5833333333333 | Product Type: | Torq Pro Torque Limiter |
| Bore (Max) (in): | 1 in | Torque Capacity [Max] (lb-ft): | 122.916666666667 |
| Flange Diameter (in): | 3.23 in | Torque Capacity [Min] (in-lb): | 475 |
| Torque Capacity [Max] (in-lb): | 1,475 | Max RPM: | 500 |
| Bore (Min) (in): | 1 in |
General Specifications
| UPC: | 662288442523 | Weight: | 4.50 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 3.12 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

