Browning Torq Pro Torque Limiter Model - TP30L - TP30LX3/4
Part #:187775
Catalog #:TP30LX3/4
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Torque Overload Devices | Bore Size (mm): | 19.05 mm |
| Hub Diameter (in): | 1.67 in | Bore Size (in): | 0.75 in |
| Total Length (mm): | 59.944 mm | Number of Bolt Holes: | 6 |
| Nut Diameter (in): | 2.56 in | Speed Limit: | 500 |
| Spring Diameter: | 2.95 | Backlash: | Small |
| Bolt Hole Thread Size (in): | 1/4 | 20 in | Torque [Min] (N-m): | 19.775 |
| Total Length (in): | 2.36 in | Torq/Pro Sprockets: | STP30 |
| Mounting Bolt Circle Diameter: | 3.94 | Outside Diameter (mm): | 112.776 mm |
| Reset Type: | Automatic | Detection Method: | Ball Detent |
| Disconnect Method: | Ball Detent | Disc Spring Color: | Yellow |
| Bore Shape: | Straight Bore | Outside Diameter (in): | 4.44 in |
| Unit Accuracy: | 0.1 | Sensor Travel: | 0.08 |
| Recovery Style: | Jog | Series / Model: | TP30L |
| Nominal Bore (in): | 0.75 in | Sensor Plate: | Yes |
| Product Type: | Torq Pro Torque Limiter | Torque [Max] (N-m): | 53.675 |
| Bore (Max) (in): | 0.75 in | Flange Diameter (in): | 3.23 in |
| Torque Capacity [Min] (lb-ft): | 14.5833333333333 | Torque Capacity [Max] (lb-ft): | 39.5833333333333 |
| Torque Capacity [Max] (in-lb): | 475 | Torque [Max] (in-Ibs) (1 Spring): | 475 |
| Max RPM: | 500 | Bore (Min) (in): | 0.75 in |
| Torque Capacity [Min] (in-lb): | 175 | Bore Type: | Finished w/ Keyway |
| Pilot Size: | 4.437 |
General Specifications
| UPC: | 662288442424 | Weight: | 4.50 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 3.12 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

