Browning Torq Pro Torque Limiter Model - TP30L - TP30LX1
Part #:187777
Catalog #:TP30LX1
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Diameter (in): | 1.67 in | Clutch size code: | 30 |
| Outside Diameter (in): | 4.44 in | Sensor Plate: | Yes |
| Unit Accuracy: | 0.1 | Recovery Style: | Jog |
| Bore Size (mm): | 25.4 mm | Bore Shape: | Straight Bore |
| Disc Spring Color: | Yellow | Bolt Hole Thread Size (in): | 1/4 | 20 in |
| Reset Type: | Automatic | Spring Diameter: | 2.95 |
| Torq/Pro Sprockets: | STP30 | Type: | Torque Overload Devices |
| Backlash: | Small | Series / Model: | TP30L |
| Disconnect Method: | Ball Detent | Total Length (in): | 2.36 in |
| Speed Limit: | 500 | Total Length (mm): | 59.944 mm |
| Outside Diameter (mm): | 112.776 mm | Detection Method: | Ball Detent |
| Sensor Travel: | 0.08 | Number of Bolt Holes: | 6 |
| Torque [Min] (N-m): | 19.775 | Mounting Bolt Circle Diameter: | 3.94 |
| Nut Diameter (in): | 2.56 in | Nominal Bore (in): | 1 in |
| Bore Size (in): | 1 in | Torque Capacity [Min] (lb-ft): | 14.5833333333333 |
| Flange Diameter (in): | 3.23 in | Product Type: | Torq Pro Torque Limiter |
| Torque Capacity [Max] (lb-ft): | 39.5833333333333 | Bore (Max) (in): | 1 in |
| Torque [Max] (N-m): | 53.675 | Torque Capacity [Min] (in-lb): | 175 |
| Torque Capacity [Max] (in-lb): | 475 | Bore (Min) (in): | 1 in |
| Max RPM: | 500 |
General Specifications
| UPC: | 662288442448 | Weight: | 4.50 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 3.12 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

