Browning Torq Pro Torque Limiter Model - TP30L - TP30LX 1 3/16
Part #:187779
Catalog #:TP30LX 1 3/16
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Backlash: | Small | Mounting Bolt Circle Diameter: | 3.94 |
| Bolt Hole Thread Size (in): | 1/4 | 20 in | Detection Method: | Ball Detent |
| Total Length (in): | 2.36 in | Recovery Style: | Jog |
| Outside Diameter (in): | 4.44 in | Clutch size code: | 30 |
| Reset Type: | Automatic | Speed Limit: | 500 |
| Bore Size (mm): | 30.1625 mm | Torq/Pro Sprockets: | STP30 |
| Series / Model: | TP30L | Bore Shape: | Straight Bore |
| Bore Size (in): | 1.1875 in | Outside Diameter (mm): | 112.776 mm |
| Disconnect Method: | Ball Detent | Hub Diameter (in): | 1.67 in |
| Sensor Travel: | 0.08 | Nominal Bore (in): | 1.1875 in |
| Disc Spring Color: | Yellow | Unit Accuracy: | 0.1 |
| Total Length (mm): | 59.944 mm | Nut Diameter (in): | 2.56 in |
| Sensor Plate: | Yes | Type: | Torque Overload Devices |
| Number of Bolt Holes: | 6 | Torque [Min] (N-m): | 19.775 |
| Spring Diameter: | 2.95 | Torque [Max] (N-m): | 53.675 |
| Torque Capacity [Max] (lb-ft): | 39.5833333333333 | Bore (Max) (in): | 1.1875 in |
| Flange Diameter (in): | 3.23 in | Product Type: | Torq Pro Torque Limiter |
| Torque Capacity [Min] (lb-ft): | 14.5833333333333 | Torque Capacity [Min] (in-lb): | 175 |
| Torque Capacity [Max] (in-lb): | 475 | Max RPM: | 500 |
| Bore (Min) (in): | 1.1875 in |
General Specifications
| UPC: | 662288442462 | Weight: | 4.50 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 3.12 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

