Browning Torq Pro Torque Limiter Model - TP50H - TP50HX 1 3/8
Part #:187820
Catalog #:TP50HX 1 3/8
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reset Type: | Automatic | Backlash: | Small |
| Unit Accuracy: | 0.1 | Speed Limit: | 300 |
| Bore Size (mm): | 34.925 mm | Detection Method: | Ball Detent |
| Spring Diameter: | 4.59 | Nominal Bore (in): | 1.375 in |
| Type: | Torque Overload Devices | Number of Bolt Holes: | 6 |
| Outside Diameter (mm): | 158.75 mm | Total Length (in): | 3.19 in |
| Bore Shape: | Straight Bore | Disconnect Method: | Ball Detent |
| Mounting Bolt Circle Diameter: | 5.5 | Total Length (mm): | 81.026 mm |
| Sensor Travel: | 0.11 | Torque [Min] (N-m): | 196.055 |
| Recovery Style: | Jog | Hub Diameter (in): | 2.76 in |
| Torq/Pro Sprockets: | STP50 | Sensor Plate: | Yes |
| Disc Spring Color: | Orange | Outside Diameter (in): | 6.25 in |
| Bolt Hole Thread Size (in): | 5/16 | 18 in | Nut Diameter (in): | 3.86 in |
| Bore Size (in): | 1.375 in | Series / Model: | TP50H |
| Torque Capacity [Max] (lb-ft): | 397.916666666667 | Torque Capacity [Min] (lb-ft): | 144.583333333333 |
| Bore (Max) (in): | 1.375 in | Product Type: | Torq Pro Torque Limiter |
| Flange Diameter (in): | 4.8 in | Torque [Max] (N-m): | 539.575 |
| Torque Capacity [Max] (in-lb): | 4,775 | Bore (Min) (in): | 1.375 in |
| Torque Capacity [Min] (in-lb): | 1,735 | Max RPM: | 300 |
| Bore Type: | Finished w/ Keyway | Pilot Size: | 6.25 |
General Specifications
| UPC: | 662288442790 | Weight: | 13.00 LB |
| Packaged Length: | 6.25 IN | Packaged Width: | 6.25 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

