Browning Torq Pro Torque Limiter Model - TP50H - TP50HX 1 7/16
Part #:187821
Catalog #:TP50HX 1 7/16
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Diameter (in): | 2.76 in | Torque [Min] (N-m): | 196.055 |
| Outside Diameter (in): | 6.25 in | Number of Bolt Holes: | 6 |
| Nominal Bore (in): | 1.4375 in | Bore Size (mm): | 36.5125 mm |
| Disconnect Method: | Ball Detent | Type: | Torque Overload Devices |
| Recovery Style: | Jog | Series / Model: | TP50H |
| Clutch size code: | 50 | Reset Type: | Automatic |
| Speed Limit: | 300 | Backlash: | Small |
| Outside Diameter (mm): | 158.75 mm | Total Length (in): | 3.19 in |
| Spring Diameter: | 4.59 | Total Length (mm): | 81.026 mm |
| Bolt Hole Thread Size (in): | 5/16 | 18 in | Sensor Plate: | Yes |
| Sensor Travel: | 0.11 | Disc Spring Color: | Orange |
| Unit Accuracy: | 0.1 | Nut Diameter (in): | 3.86 in |
| Torq/Pro Sprockets: | STP50 | Bore Size (in): | 1.4375 in |
| Bore Shape: | Straight Bore | Detection Method: | Ball Detent |
| Mounting Bolt Circle Diameter: | 5.5 | Flange Diameter (in): | 4.8 in |
| Product Type: | Torq Pro Torque Limiter | Bore (Max) (in): | 1.4375 in |
| Torque [Max] (N-m): | 539.575 | Torque Capacity [Min] (lb-ft): | 144.583333333333 |
| Torque Capacity [Max] (lb-ft): | 397.916666666667 | Torque Capacity [Max] (in-lb): | 4,775 |
| Torque Capacity [Min] (in-lb): | 1,735 | Max RPM: | 300 |
| Bore (Min) (in): | 1.4375 in |
General Specifications
| UPC: | 662288442806 | Weight: | 13.00 LB |
| Packaged Length: | 6.25 IN | Packaged Width: | 6.25 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

