Browning Torq Pro Torque Limiter Model - TP50H - TP50HX 1 1/2
Part #:187822
Catalog #:TP50HX 1 1/2
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 6.25 in | Series / Model: | TP50H |
| Reset Type: | Automatic | Detection Method: | Ball Detent |
| Total Length (mm): | 81.026 mm | Number of Bolt Holes: | 6 |
| Nominal Bore (in): | 1.5 in | Total Length (in): | 3.19 in |
| Bore Size (in): | 1.5 in | Clutch size code: | 50 |
| Bolt Hole Thread Size (in): | 5/16 | 18 in | Nut Diameter (in): | 3.86 in |
| Backlash: | Small | Torque [Min] (N-m): | 196.055 |
| Torq/Pro Sprockets: | STP50 | Type: | Torque Overload Devices |
| Recovery Style: | Jog | Speed Limit: | 300 |
| Outside Diameter (mm): | 158.75 mm | Sensor Plate: | Yes |
| Sensor Travel: | 0.11 | Unit Accuracy: | 0.1 |
| Mounting Bolt Circle Diameter: | 5.5 | Spring Diameter: | 4.59 |
| Disconnect Method: | Ball Detent | Bore Size (mm): | 38.1 mm |
| Bore Shape: | Straight Bore | Hub Diameter (in): | 2.76 in |
| Disc Spring Color: | Orange | Flange Diameter (in): | 4.8 in |
| Torque Capacity [Min] (lb-ft): | 144.583333333333 | Torque [Max] (N-m): | 539.575 |
| Bore (Max) (in): | 1.5 in | Torque Capacity [Max] (lb-ft): | 397.916666666667 |
| Product Type: | Torq Pro Torque Limiter | Max RPM: | 300 |
| Torque Capacity [Max] (in-lb): | 4,775 | Bore (Min) (in): | 1.5 in |
| Torque Capacity [Min] (in-lb): | 1,735 |
General Specifications
| UPC: | 662288442813 | Weight: | 13.00 LB |
| Packaged Length: | 6.25 IN | Packaged Width: | 6.25 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

