Browning Torq Pro Torque Limiter Model - TP50L - TP50LX 1 1/8
Part #:187797
Catalog #:TP50LX 1 1/8
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Shape: | Straight Bore | Disc Spring Color: | Yellow |
| Number of Bolt Holes: | 6 | Sensor Travel: | 0.11 |
| Nut Diameter (in): | 3.86 in | Bore Size (mm): | 28.575 mm |
| Backlash: | Small | Bore Size (in): | 1.125 in |
| Hub Diameter (in): | 2.76 in | Recovery Style: | Jog |
| Total Length (mm): | 81.026 mm | Spring Diameter: | 4.59 |
| Torque [Min] (N-m): | 67.8 | Series / Model: | TP50L |
| Disconnect Method: | Ball Detent | Mounting Bolt Circle Diameter: | 5.5 |
| Type: | Torque Overload Devices | Outside Diameter (in): | 6.25 in |
| Speed Limit: | 300 | Unit Accuracy: | 0.1 |
| Outside Diameter (mm): | 158.75 mm | Total Length (in): | 3.19 in |
| Nominal Bore (in): | 1.125 in | Sensor Plate: | Yes |
| Torq/Pro Sprockets: | STP50 | Reset Type: | Automatic |
| Detection Method: | Ball Detent | Bolt Hole Thread Size (in): | 5/16 | 18 in |
| Torque Capacity [Max] (lb-ft): | 108.333333333333 | Flange Diameter (in): | 4.8 in |
| Torque Capacity [Min] (lb-ft): | 50 | Torque [Max] (N-m): | 146.9 |
| Bore (Max) (in): | 1.125 in | Product Type: | Torq Pro Torque Limiter |
| Torque Capacity [Max] (in-lb): | 1,300 | Bore (Min) (in): | 1.125 in |
| Max RPM: | 300 | Torque Capacity [Min] (in-lb): | 600 |
| Bore Type: | Finished w/ Keyway | Pilot Size: | 6.25 |
General Specifications
| UPC: | 662288442561 | Weight: | 13.00 LB |
| Packaged Length: | 6.25 IN | Packaged Width: | 6.25 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

