Browning Torq Pro Torque Limiter Model - TP50L - TP50LX 1 1/4
Part #:187799
Catalog #:TP50LX 1 1/4
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Disc Spring Color: | Yellow | Backlash: | Small |
| Torq/Pro Sprockets: | STP50 | Hub Diameter (in): | 2.76 in |
| Outside Diameter (mm): | 158.75 mm | Number of Bolt Holes: | 6 |
| Total Length (mm): | 81.026 mm | Bolt Hole Thread Size (in): | 5/16 | 18 in |
| Torque [Min] (N-m): | 67.8 | Sensor Plate: | Yes |
| Clutch size code: | 50 | Total Length (in): | 3.19 in |
| Nut Diameter (in): | 3.86 in | Bore Shape: | Straight Bore |
| Bore Size (mm): | 31.75 mm | Nominal Bore (in): | 1.25 in |
| Spring Diameter: | 4.59 | Sensor Travel: | 0.11 |
| Recovery Style: | Jog | Mounting Bolt Circle Diameter: | 5.5 |
| Type: | Torque Overload Devices | Unit Accuracy: | 0.1 |
| Reset Type: | Automatic | Disconnect Method: | Ball Detent |
| Speed Limit: | 300 | Detection Method: | Ball Detent |
| Outside Diameter (in): | 6.25 in | Series / Model: | TP50L |
| Bore Size (in): | 1.25 in | Torque [Max] (N-m): | 146.9 |
| Bore (Max) (in): | 1.25 in | Product Type: | Torq Pro Torque Limiter |
| Torque Capacity [Max] (lb-ft): | 108.333333333333 | Flange Diameter (in): | 4.8 in |
| Torque Capacity [Min] (lb-ft): | 50 | Bore (Min) (in): | 1.25 in |
| Torque Capacity [Max] (in-lb): | 1,300 | Max RPM: | 300 |
| Torque Capacity [Min] (in-lb): | 600 |
General Specifications
| UPC: | 662288442585 | Weight: | 13.00 LB |
| Packaged Length: | 6.25 IN | Packaged Width: | 6.25 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

