Browning Torq Pro Torque Limiter Model - TP50L - TP50LX 1 3/8
Part #:187800
Catalog #:TP50LX 1 3/8
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sensor Plate: | Yes | Bore Size (in): | 1.375 in |
| Detection Method: | Ball Detent | Mounting Bolt Circle Diameter: | 5.5 |
| Nut Diameter (in): | 3.86 in | Nominal Bore (in): | 1.375 in |
| Recovery Style: | Jog | Type: | Torque Overload Devices |
| Outside Diameter (in): | 6.25 in | Sensor Travel: | 0.11 |
| Unit Accuracy: | 0.1 | Series / Model: | TP50L |
| Total Length (in): | 3.19 in | Total Length (mm): | 81.026 mm |
| Bolt Hole Thread Size (in): | 5/16 | 18 in | Backlash: | Small |
| Disconnect Method: | Ball Detent | Speed Limit: | 300 |
| Number of Bolt Holes: | 6 | Bore Size (mm): | 34.925 mm |
| Reset Type: | Automatic | Spring Diameter: | 4.59 |
| Torque [Min] (N-m): | 67.8 | Disc Spring Color: | Yellow |
| Bore Shape: | Straight Bore | Torq/Pro Sprockets: | STP50 |
| Outside Diameter (mm): | 158.75 mm | Hub Diameter (in): | 2.76 in |
| Torque Capacity [Max] (lb-ft): | 108.333333333333 | Torque Capacity [Min] (lb-ft): | 50 |
| Bore (Max) (in): | 1.375 in | Product Type: | Torq Pro Torque Limiter |
| Flange Diameter (in): | 4.8 in | Torque [Max] (N-m): | 146.9 |
| Max RPM: | 300 | Torque Capacity [Min] (in-lb): | 600 |
| Torque [Max] (in-Ibs) (1 Spring): | 1,300 | Torque Capacity [Max] (in-lb): | 1,300 |
| Bore (Min) (in): | 1.375 in | Bore Type: | Finished w/ Keyway |
| Pilot Size: | 6.25 |
General Specifications
| UPC: | 662288442592 | Weight: | 13.00 LB |
| Packaged Length: | 6.25 IN | Packaged Width: | 6.25 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

