Browning Torq Pro Torque Limiter Model - TP50L - TP50LX 1 3/4
Part #:187804
Catalog #:TP50LX 1 3/4
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reset Type: | Automatic | Sensor Travel: | 0.11 |
| Outside Diameter (mm): | 158.75 mm | Series / Model: | TP50L |
| Nominal Bore (in): | 1.75 in | Bore Size (mm): | 44.45 mm |
| Total Length (in): | 3.19 in | Disc Spring Color: | Yellow |
| Spring Diameter: | 4.59 | Bore Size (in): | 1.75 in |
| Torque [Min] (N-m): | 67.8 | Type: | Torque Overload Devices |
| Detection Method: | Ball Detent | Unit Accuracy: | 0.1 |
| Nut Diameter (in): | 3.86 in | Clutch size code: | 50 |
| Number of Bolt Holes: | 6 | Mounting Bolt Circle Diameter: | 5.5 |
| Total Length (mm): | 81.026 mm | Speed Limit: | 300 |
| Hub Diameter (in): | 2.76 in | Torq/Pro Sprockets: | STP50 |
| Disconnect Method: | Ball Detent | Bolt Hole Thread Size (in): | 5/16 | 18 in |
| Backlash: | Small | Sensor Plate: | Yes |
| Outside Diameter (in): | 6.25 in | Bore Shape: | Straight Bore |
| Recovery Style: | Jog | Flange Diameter (in): | 4.8 in |
| Torque Capacity [Max] (lb-ft): | 108.333333333333 | Torque [Max] (N-m): | 146.9 |
| Product Type: | Torq Pro Torque Limiter | Torque Capacity [Min] (lb-ft): | 50 |
| Bore (Max) (in): | 1.75 in | Torque Capacity [Min] (in-lb): | 600 |
| Torque Capacity [Max] (in-lb): | 1,300 | Max RPM: | 300 |
| Bore (Min) (in): | 1.75 in |
General Specifications
| UPC: | 662288442639 | Weight: | 13.00 LB |
| Packaged Length: | 6.25 IN | Packaged Width: | 6.25 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

