Browning Torq Pro Torque Limiter Model - TP50L - TP50LX 1 15/16
Part #:187805
Catalog #:TP50LX 1 15/16
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sensor Travel: | 0.11 | Bolt Hole Thread Size (in): | 5/16 | 18 in |
| Total Length (mm): | 81.026 mm | Outside Diameter (in): | 6.25 in |
| Reset Type: | Automatic | Nut Diameter (in): | 3.86 in |
| Detection Method: | Ball Detent | Mounting Bolt Circle Diameter: | 5.5 |
| Number of Bolt Holes: | 6 | Total Length (in): | 3.19 in |
| Spring Diameter: | 4.59 | Hub Diameter (in): | 2.76 in |
| Type: | Torque Overload Devices | Nominal Bore (in): | 1.9375 in |
| Bore Size (in): | 1.9375 in | Sensor Plate: | Yes |
| Unit Accuracy: | 0.1 | Torq/Pro Sprockets: | STP50 |
| Speed Limit: | 300 | Torque [Min] (N-m): | 67.8 |
| Disconnect Method: | Ball Detent | Recovery Style: | Jog |
| Series / Model: | TP50L | Bore Shape: | Straight Bore |
| Outside Diameter (mm): | 158.75 mm | Disc Spring Color: | Yellow |
| Bore Size (mm): | 49.2125 mm | Backlash: | Small |
| Torque Capacity [Max] (lb-ft): | 108.333333333333 | Torque [Max] (N-m): | 146.9 |
| Flange Diameter (in): | 4.8 in | Bore (Max) (in): | 1.9375 in |
| Torque Capacity [Min] (lb-ft): | 50 | Product Type: | Torq Pro Torque Limiter |
| Max RPM: | 300 | Torque Capacity [Min] (in-lb): | 600 |
| Bore (Min) (in): | 1.9375 in | Torque Capacity [Max] (in-lb): | 1,300 |
| Pilot Size: | 6.25 | Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662288442646 | Weight: | 13.00 LB |
| Packaged Length: | 6.25 IN | Packaged Width: | 6.25 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

