Browning Torq Pro Torque Limiter Model - TP50M - TP50MX 1 7/16
Part #:187811
Catalog #:TP50MX 1 7/16
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Recovery Style: | Jog | Sensor Travel: | 0.11 |
| Bore Shape: | Straight Bore | Disconnect Method: | Ball Detent |
| Speed Limit: | 300 | Outside Diameter (mm): | 158.75 mm |
| Nut Diameter (in): | 3.86 in | Clutch size code: | 50 |
| Hub Diameter (in): | 2.76 in | Torque [Min] (N-m): | 135.6 |
| Outside Diameter (in): | 6.25 in | Total Length (in): | 3.19 in |
| Bolt Hole Thread Size (in): | 5/16 | 18 in | Detection Method: | Ball Detent |
| Number of Bolt Holes: | 6 | Total Length (mm): | 81.026 mm |
| Mounting Bolt Circle Diameter: | 5.5 | Torq/Pro Sprockets: | STP50 |
| Bore Size (mm): | 36.5125 mm | Reset Type: | Automatic |
| Sensor Plate: | Yes | Spring Diameter: | 4.59 |
| Series / Model: | TP50M | Disc Spring Color: | Blue |
| Nominal Bore (in): | 1.4375 in | Backlash: | Small |
| Type: | Torque Overload Devices | Unit Accuracy: | 0.1 |
| Bore Size (in): | 1.4375 in | Torque [Max] (N-m): | 406.8 |
| Flange Diameter (in): | 4.8 in | Product Type: | Torq Pro Torque Limiter |
| Torque Capacity [Min] (lb-ft): | 100 | Bore (Max) (in): | 1.4375 in |
| Torque Capacity [Max] (lb-ft): | 300 | Bore (Min) (in): | 1.4375 in |
| Torque Capacity [Max] (in-lb): | 3,600 | Torque Capacity [Min] (in-lb): | 1,200 |
| Max RPM: | 300 |
General Specifications
| UPC: | 662288442707 | Weight: | 13.00 LB |
| Packaged Length: | 6.25 IN | Packaged Width: | 6.25 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

