Browning Torq Pro Torque Limiter Model - TP50M - TP50MX 1 15/16
Part #:187815
Catalog #:TP50MX 1 15/16
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size (in): | 1.9375 in | Disc Spring Color: | Blue |
| Torque [Min] (N-m): | 135.6 | Hub Diameter (in): | 2.76 in |
| Bore Shape: | Straight Bore | Sensor Travel: | 0.11 |
| Total Length (in): | 3.19 in | Detection Method: | Ball Detent |
| Type: | Torque Overload Devices | Outside Diameter (mm): | 158.75 mm |
| Reset Type: | Automatic | Sensor Plate: | Yes |
| Nut Diameter (in): | 3.86 in | Speed Limit: | 300 |
| Clutch size code: | 50 | Number of Bolt Holes: | 6 |
| Spring Diameter: | 4.59 | Total Length (mm): | 81.026 mm |
| Disconnect Method: | Ball Detent | Series / Model: | TP50M |
| Nominal Bore (in): | 1.9375 in | Outside Diameter (in): | 6.25 in |
| Torq/Pro Sprockets: | STP50 | Mounting Bolt Circle Diameter: | 5.5 |
| Recovery Style: | Jog | Bolt Hole Thread Size (in): | 5/16 | 18 in |
| Unit Accuracy: | 0.1 | Backlash: | Small |
| Bore Size (mm): | 49.2125 mm | Flange Diameter (in): | 4.8 in |
| Bore (Max) (in): | 1.9375 in | Torque Capacity [Min] (lb-ft): | 100 |
| Torque Capacity [Max] (lb-ft): | 300 | Torque [Max] (N-m): | 406.8 |
| Product Type: | Torq Pro Torque Limiter | Max RPM: | 300 |
| Bore (Min) (in): | 1.9375 in | Torque Capacity [Min] (in-lb): | 1,200 |
| Torque Capacity [Max] (in-lb): | 3,600 |
General Specifications
| UPC: | 662288442745 | Weight: | 13.00 LB |
| Packaged Length: | 6.25 IN | Packaged Width: | 6.25 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

