Browning Torq Pro Torque Limiter Model - TP70 - TP70XMPB
Part #:187836
Catalog #:TP70XMPB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Torque Overload Devices | Total Length (in): | 4.33 in |
| Clutch size code: | 70 | Sensor Plate: | Yes |
| Number of Bolt Holes: | 6 | Hub Diameter (in): | 4.17 in |
| Torq/Pro Sprockets: | STP70 | Sensor Travel: | 0.13 |
| Bolt Hole Thread Size (in): | 3/8 | 16 in | Outside Diameter (in): | 8.63 in |
| Nominal Bore (in): | 1.26 in | Nut Diameter (in): | 6.18 in |
| Spring Diameter: | 6.54 | Reset Type: | Automatic |
| Speed Limit: | 160 | Backlash: | Small |
| Mounting Bolt Circle Diameter: | 7.88 | Torque [Min] (N-m): | 293.8 |
| Unit Accuracy: | 0.1 | Disconnect Method: | Ball Detent |
| Outside Diameter (mm): | 219.202 mm | Series / Model: | TP70 |
| Recovery Style: | Jog | Bore Size (in): | 1.26 | 2.75 in |
| Detection Method: | Ball Detent | Bore Shape: | Straight Bore |
| Disc Spring Color: | Yellow | Total Length (mm): | 109.982 mm |
| Product Type: | Torq Pro Torque Limiter | Torque [Max] (N-m): | 1,079.15 |
| Bore (Max) (in): | 2.75 in | Torque Capacity [Max] (lb-ft): | 795.833333333333 |
| Flange Diameter (in): | 6.69 in | Torque Capacity [Min] (lb-ft): | 216.666666666667 |
| Max RPM: | 160 | Torque Capacity [Min] (in-lb): | 2,600 |
| Torque Capacity [Max] (in-lb): | 9,550 | Bore (Min) (in): | 1.26 in |
General Specifications
| UPC: | 662288442851 | Weight: | 37.00 LB |
| Packaged Length: | 10.10 IN | Packaged Width: | 9.70 IN |
| Packaged Height: | 10.60 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

