Browning Torq Pro Torque Limiter Model - TP70 - TP70X 1 1/2
Part #:187837
Catalog #:TP70X 1 1/2
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size (in): | 1.5 in | Sensor Travel: | 0.13 |
| Disc Spring Color: | Yellow | Sensor Plate: | Yes |
| Unit Accuracy: | 0.1 | Reset Type: | Automatic |
| Detection Method: | Ball Detent | Recovery Style: | Jog |
| Torque [Min] (N-m): | 293.8 | Bore Shape: | Straight Bore |
| Disconnect Method: | Ball Detent | Torq/Pro Sprockets: | STP70 |
| Speed Limit: | 160 | Bore Size (mm): | 38.1 mm |
| Total Length (in): | 4.33 in | Outside Diameter (in): | 8.63 in |
| Backlash: | Small | Spring Diameter: | 6.54 |
| Type: | Torque Overload Devices | Series / Model: | TP70 |
| Hub Diameter (in): | 4.17 in | Outside Diameter (mm): | 219.202 mm |
| Number of Bolt Holes: | 6 | Nominal Bore (in): | 1.5 in |
| Nut Diameter (in): | 6.18 in | Mounting Bolt Circle Diameter: | 7.88 |
| Total Length (mm): | 109.982 mm | Bolt Hole Thread Size (in): | 3/8 | 16 in |
| Torque [Max] (N-m): | 1,079.15 | Flange Diameter (in): | 6.69 in |
| Torque Capacity [Max] (lb-ft): | 795.833333333333 | Torque Capacity [Min] (lb-ft): | 216.666666666667 |
| Product Type: | Torq Pro Torque Limiter | Bore (Max) (in): | 1.5 in |
| Max RPM: | 160 | Torque Capacity [Max] (in-lb): | 9,550 |
| Torque Capacity [Min] (in-lb): | 2,600 | Bore (Min) (in): | 1.5 in |
| Bore Type: | Finished w/ Keyway | Pilot Size: | 8.625 |
General Specifications
| UPC: | 662288442868 | Weight: | 37.00 LB |
| Packaged Length: | 10.10 IN | Packaged Width: | 9.70 IN |
| Packaged Height: | 10.60 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

