Browning Torq Pro Torque Limiter Model - TP70 - TP70X 2 7/16
Part #:187843
Catalog #:TP70X 2 7/16
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Total Length (mm): | 109.982 mm | Outside Diameter (in): | 8.63 in |
| Recovery Style: | Jog | Speed Limit: | 160 |
| Number of Bolt Holes: | 6 | Nominal Bore (in): | 2.4375 in |
| Outside Diameter (mm): | 219.202 mm | Sensor Travel: | 0.13 |
| Sensor Plate: | Yes | Bolt Hole Thread Size (in): | 3/8 | 16 in |
| Backlash: | Small | Detection Method: | Ball Detent |
| Total Length (in): | 4.33 in | Hub Diameter (in): | 4.17 in |
| Series / Model: | TP70 | Mounting Bolt Circle Diameter: | 7.88 |
| Bore Size (in): | 2.4375 in | Nut Diameter (in): | 6.18 in |
| Type: | Torque Overload Devices | Disc Spring Color: | Yellow |
| Torque [Min] (N-m): | 293.8 | Bore Shape: | Straight Bore |
| Torq/Pro Sprockets: | STP70 | Disconnect Method: | Ball Detent |
| Bore Size (mm): | 61.9125 mm | Spring Diameter: | 6.54 |
| Unit Accuracy: | 0.1 | Reset Type: | Automatic |
| Torque Capacity [Min] (lb-ft): | 216.666666666667 | Torque [Max] (N-m): | 1,079.15 |
| Torque Capacity [Max] (lb-ft): | 795.833333333333 | Flange Diameter (in): | 6.69 in |
| Bore (Max) (in): | 2.4375 in | Product Type: | Torq Pro Torque Limiter |
| Max RPM: | 160 | Bore (Min) (in): | 2.4375 in |
| Torque Capacity [Max] (in-lb): | 9,550 | Torque Capacity [Min] (in-lb): | 2,600 |
| Pilot Size: | 8.625 | Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662288442929 | Weight: | 37.00 LB |
| Packaged Length: | 10.10 IN | Packaged Width: | 9.70 IN |
| Packaged Height: | 10.60 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

