Browning Torq Pro Torque Limiter Model - TP70 - TP70X 2 1/2
Part #:187844
Catalog #:TP70X 2 1/2
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Speed Limit: | 160 | Bolt Hole Thread Size (in): | 3/8 | 16 in |
| Nut Diameter (in): | 6.18 in | Number of Bolt Holes: | 6 |
| Sensor Travel: | 0.13 | Outside Diameter (mm): | 219.202 mm |
| Unit Accuracy: | 0.1 | Total Length (mm): | 109.982 mm |
| Clutch size code: | 70 | Outside Diameter (in): | 8.63 in |
| Torque [Min] (N-m): | 293.8 | Recovery Style: | Jog |
| Disconnect Method: | Ball Detent | Sensor Plate: | Yes |
| Type: | Torque Overload Devices | Detection Method: | Ball Detent |
| Spring Diameter: | 6.54 | Backlash: | Small |
| Mounting Bolt Circle Diameter: | 7.88 | Reset Type: | Automatic |
| Nominal Bore (in): | 2.5 in | Torq/Pro Sprockets: | STP70 |
| Series / Model: | TP70 | Total Length (in): | 4.33 in |
| Bore Size (in): | 2.5 in | Bore Shape: | Straight Bore |
| Disc Spring Color: | Yellow | Hub Diameter (in): | 4.17 in |
| Bore Size (mm): | 63.5 mm | Bore (Max) (in): | 2.5 in |
| Torque Capacity [Max] (lb-ft): | 795.833333333333 | Torque [Max] (N-m): | 1,079.15 |
| Product Type: | Torq Pro Torque Limiter | Torque Capacity [Min] (lb-ft): | 216.666666666667 |
| Flange Diameter (in): | 6.69 in | Torque Capacity [Max] (in-lb): | 9,550 |
| Torque Capacity [Min] (in-lb): | 2,600 | Max RPM: | 160 |
| Bore (Min) (in): | 2.5 in |
General Specifications
| UPC: | 662288442936 | Weight: | 37.00 LB |
| Packaged Length: | 10.10 IN | Packaged Width: | 9.70 IN |
| Packaged Height: | 10.60 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

