Browning Torq Pro Torque Limiter Model - TP70 - TP70X 2 3/4
Part #:187845
Catalog #:TP70X 2 3/4
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning Torq/ Pro overload load clutch is release type ball detent style with single position reset
- Accuracy of trip torque within 10% with max torque range 5270 ft/lbs. Easy torque setting and adjusting by tightening or loosing adjusting nuts (bolts)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Bolt Holes: | 6 | Bore Shape: | Straight Bore |
| Spring Diameter: | 6.54 | Mounting Bolt Circle Diameter: | 7.88 |
| Bolt Hole Thread Size (in): | 3/8 | 16 in | Detection Method: | Ball Detent |
| Series / Model: | TP70 | Bore Size (mm): | 69.85 mm |
| Total Length (in): | 4.33 in | Recovery Style: | Jog |
| Bore Size (in): | 2.75 in | Torq/Pro Sprockets: | STP70 |
| Outside Diameter (mm): | 219.202 mm | Reset Type: | Automatic |
| Total Length (mm): | 109.982 mm | Nut Diameter (in): | 6.18 in |
| Torque [Min] (N-m): | 293.8 | Unit Accuracy: | 0.1 |
| Type: | Torque Overload Devices | Speed Limit: | 160 |
| Disc Spring Color: | Yellow | Outside Diameter (in): | 8.63 in |
| Sensor Plate: | Yes | Sensor Travel: | 0.13 |
| Hub Diameter (in): | 4.17 in | Backlash: | Small |
| Disconnect Method: | Ball Detent | Nominal Bore (in): | 2.75 in |
| Product Type: | Torq Pro Torque Limiter | Torque Capacity [Min] (lb-ft): | 216.666666666667 |
| Bore (Max) (in): | 2.75 in | Torque Capacity [Max] (lb-ft): | 795.833333333333 |
| Torque [Max] (N-m): | 1,079.15 | Flange Diameter (in): | 6.69 in |
| Bore (Min) (in): | 2.75 in | Torque Capacity [Min] (in-lb): | 2,600 |
| Torque Capacity [Max] (in-lb): | 9,550 | Max RPM: | 160 |
| Bore Type: | Finished w/ Keyway | Pilot Size: | 8.625 |
General Specifications
| UPC: | 662288442943 | Weight: | 37.00 LB |
| Packaged Length: | 10.10 IN | Packaged Width: | 9.70 IN |
| Packaged Height: | 10.60 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Japan |

