Morse Torque Limiter Model - 13 - 13-8 TL 1-1/2 MPB
Part #:108763
Catalog #:13-8 TL 1-1/2 MPB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Bore w/ Key & Setscrew: | 3.25 | Trip Torque [Min]: | 500 |
| Backlash: | Zero | Bore Shape: | Straight Bore |
| Recovery Style: | Automatic | Torque [Min] (N-m): | 680 |
| Disconnect Method: | Friction Pad | Series / Model: | 13 |
| Sensor Plate: | No | Outside Diameter (mm): | 330.2 mm |
| Unit Accuracy: | 0.25 | Reset Type: | Automatic |
| Detection Method: | Friction Pad | Bore Size (in): | 1.5 in |
| Type: | Torque Overload Devices | Outside Diameter (in): | 13 in |
| Sprocket Bore Diameter: | 6.3775/6.3800 | Total Length (in): | 5.75 in |
| Total Length (mm): | 146.05 mm | Max RPM: | 800 |
| Torque Capacity [Min] (lb-ft): | 41.6666666666667 | Product Type: | Torque Limiter |
| Torque [Max] (N-m): | 1,972 | Torque Capacity [Max] (lb-ft): | 120.833333333333 |
| Torque Capacity [Max] (in-lb): | 1,450 | Bore (Max) (in): | 3.25 in |
| Bore (Min) (in): | 1.5 in | Torque Capacity [Min] (in-lb): | 500 |
| Bore Type: | Minimum Plain Bore | Minimum Sprocket Teeth: | #80 (45 Teeth);#100 (36 Teeth);#120 (32 Teeth);#140 (30 Teeth);#160 (24 Teeth) |
General Specifications
| UPC: | 662288570448 | Weight: | 88.00 LB |
| Packaged Length: | 13.00 IN | Packaged Width: | 3.72 IN |
| Packaged Height: | 13.00 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

