Morse Torque Limiter Model - 13 - 13-16 TL 1-1/2 MPB
Part #:108764
Catalog #:13-16 TL 1-1/2 MPB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Torque Overload Devices | Total Length (mm): | 146.05 mm |
| Series / Model: | 13 | Unit Accuracy: | 0.25 |
| Maximum Bore w/ Key & Setscrew: | 3.25 | Backlash: | Zero |
| Reset Type: | Automatic | Disconnect Method: | Friction Pad |
| Bore Shape: | Straight Bore | Torque [Min] (N-m): | 1,360 |
| Recovery Style: | Automatic | Sprocket Bore Diameter: | 6.3775/6.3800 |
| Sensor Plate: | No | Trip Torque [Min]: | 1,000 |
| Total Length (in): | 5.75 in | Outside Diameter (mm): | 330.2 mm |
| Bore Size (in): | 1.5 in | Outside Diameter (in): | 13 in |
| Detection Method: | Friction Pad | Max RPM: | 800 |
| Torque Capacity [Max] (lb-ft): | 191.666666666667 | Product Type: | Torque Limiter |
| Torque Capacity [Min] (lb-ft): | 83.3333333333333 | Torque [Max] (N-m): | 3,128 |
| Bore (Min) (in): | 1.5 in | Torque Capacity [Min] (in-lb): | 1,000 |
| Bore (Max) (in): | 3.25 in | Torque Capacity [Max] (in-lb): | 2,300 |
| Minimum Sprocket Teeth: | #80 (45 Teeth);#100 (36 Teeth);#120 (32 Teeth);#140 (30 Teeth);#160 (24 Teeth) | Bore Type: | Minimum Plain Bore |
General Specifications
| UPC: | 662288570455 | Weight: | 85.00 LB |
| Packaged Length: | 13.00 IN | Packaged Width: | 3.72 IN |
| Packaged Height: | 13.00 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

