Morse Torque Limiter Model - 150 - 150A-4 TL MPB 3/8
Part #:190384
Catalog #:150A-4 TL MPB 3/8
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Total Length (mm): | 38.1 mm | Outside Diameter (mm): | 38.1 mm |
| Unit Accuracy: | 0.25 | Backlash: | Zero |
| Sensor Plate: | No | Outside Diameter (in): | 1.5 in |
| Bore Shape: | Straight Bore | Series / Model: | 150 |
| Detection Method: | Friction Pad | Type: | Torque Overload Devices |
| Maximum Bore w/ Key & Setscrew: | 0.5625 | Recovery Style: | Automatic |
| Reset Type: | Automatic | Torque [Min] (N-m): | 1.36 |
| Disconnect Method: | Friction Pad | Trip Torque [Min]: | 1 |
| Total Length (in): | 1.5 in | Bore Size (in): | 0.375 in |
| Product Type: | Torque Limiter | Max RPM: | 1,400 |
| Torque [Max] (N-m): | 20.4 | Torque Capacity [Max] (lb-ft): | 1.25 |
| Torque Capacity [Min] (lb-ft): | 0.0833333333333333 | Torque Capacity [Min] (in-lb): | 1 |
| Torque Capacity [Max] (in-lb): | 15 | Bore (Max) (in): | 0.5 in |
| Bore (Min) (in): | 0.375 in | Sprocket Bore Diameter: | .876/.878 |
| Minimum Sprocket Teeth: | #35 (16 Teeth);#40 (13 Teeth);#41 (15 Teeth);#50 (11 Teeth) | Bore Type: | Minimum Plain Bore |
General Specifications
| UPC: | 662288599760 | Weight: | 0.60 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

