Morse Torque Limiter Model - 150 - 150A-4 TL 3/8 FB
Part #:190385
Catalog #:150A-4 TL 3/8 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Recovery Style: | Automatic | Backlash: | Zero |
| Outside Diameter (in): | 1.5 in | Reset Type: | Automatic |
| Type: | Torque Overload Devices | Unit Accuracy: | 0.25 |
| Outside Diameter (mm): | 38.1 mm | Torque [Min] (N-m): | 1.36 |
| Total Length (in): | 1.5 in | Detection Method: | Friction Pad |
| Disconnect Method: | Friction Pad | Trip Torque [Min]: | 1 |
| Bore Size (in): | 0.375 in | Series / Model: | 150 |
| Bore Shape: | Straight Bore | Total Length (mm): | 38.1 mm |
| Maximum Bore w/ Key & Setscrew: | 0.5 | Sensor Plate: | No |
| Product Type: | Torque Limiter | Torque [Max] (N-m): | 20.4 |
| Torque Capacity [Max] (lb-ft): | 1.25 | Torque Capacity [Min] (lb-ft): | 0.0833333333333333 |
| Max RPM: | 1,400 | Torque Capacity [Max] (in-lb): | 15 |
| Bore (Max) (in): | 0.375 in | Torque Capacity [Min] (in-lb): | 1 |
| Bore (Min) (in): | 0.375 in |
General Specifications
| UPC: | 662288600985 | Weight: | 0.60 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

