Morse Torque Limiter Model - 150 - 150A-4 TL 1/2 FB
Part #:190387
Catalog #:150A-4 TL 1/2 FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Bore w/ Key & Setscrew: | 0.5 | Outside Diameter (mm): | 38.1 mm |
| Detection Method: | Friction Pad | Disconnect Method: | Friction Pad |
| Bore Shape: | Straight Bore | Sensor Plate: | No |
| Total Length (in): | 1.5 in | Recovery Style: | Automatic |
| Series / Model: | 150 | Trip Torque [Min]: | 1 |
| Torque [Min] (N-m): | 1.36 | Backlash: | Zero |
| Type: | Torque Overload Devices | Bore Size (in): | 0.5 in |
| Unit Accuracy: | 0.25 | Total Length (mm): | 38.1 mm |
| Outside Diameter (in): | 1.5 in | Reset Type: | Automatic |
| Torque Capacity [Max] (lb-ft): | 1.25 | Product Type: | Torque Limiter |
| Torque Capacity [Min] (lb-ft): | 0.0833333333333333 | Max RPM: | 1,400 |
| Torque [Max] (N-m): | 20.4 | Bore (Min) (in): | 0.5 in |
| Bore (Max) (in): | 0.5 in | Torque Capacity [Min] (in-lb): | 1 |
| Sprocket Bore Diameter: | .876/.878 | Torque Capacity [Max] (in-lb): | 15 |
| Minimum Sprocket Teeth: | #35 (16 Teeth);#40 (13 Teeth);#41 (15 Teeth);#50 (11 Teeth) | Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662288601005 | Weight: | 0.46 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

