Morse Torque Limiter Model - 150 - 150A-4 TL 9/16FB
Part #:190388
Catalog #:150A-4 TL 9/16FB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Detection Method: | Friction Pad | Outside Diameter (in): | 1.5 in |
| Trip Torque [Min]: | 1 | Outside Diameter (mm): | 38.1 mm |
| Torque [Min] (N-m): | 1.36 | Sensor Plate: | No |
| Backlash: | Zero | Type: | Torque Overload Devices |
| Total Length (mm): | 38.1 mm | Maximum Bore w/ Key & Setscrew: | 0.5 |
| Unit Accuracy: | 0.25 | Reset Type: | Automatic |
| Series / Model: | 150 | Bore Size (in): | 0.5625 in |
| Disconnect Method: | Friction Pad | Bore Shape: | Straight Bore |
| Total Length (in): | 1.5 in | Recovery Style: | Automatic |
| Max RPM: | 1,400 | Torque Capacity [Max] (lb-ft): | 1.25 |
| Torque Capacity [Min] (lb-ft): | 0.0833333333333333 | Torque [Max] (N-m): | 20.4 |
| Product Type: | Torque Limiter | Torque Capacity [Min] (in-lb): | 1 |
| Bore (Min) (in): | 0.5625 in | Bore (Max) (in): | 0.5625 in |
| Torque Capacity [Max] (in-lb): | 15 |
General Specifications
| UPC: | 662288601012 | Weight: | 0.60 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

