Morse Torque Limiter Model - 20 - 20-5 TL 2 MPB
Part #:108921
Catalog #:20-5 TL 2 MPB
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Morse torque limiter is a spring loaded device. The load on the friction pads is adjusted so that process torque is transmitted. An overload causes the unit to slip.
- Morse torque limiters are simple design, economical, easy adjustment, compact and dependable
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series / Model: | 20 | Recovery Style: | Automatic |
| Sensor Plate: | No | Maximum Bore w/ Key & Setscrew: | 4.875 |
| Outside Diameter (in): | 20 in | Total Length (mm): | 184.15 mm |
| Type: | Torque Overload Devices | Bore Shape: | Straight Bore |
| Sprocket Bore Diameter: | 8.753/8.756 | Outside Diameter (mm): | 508 mm |
| Reset Type: | Automatic | Backlash: | Zero |
| Disconnect Method: | Friction Pad | Trip Torque [Min]: | 1,575 |
| Bore Size (in): | 2 in | Unit Accuracy: | 0.25 |
| Detection Method: | Friction Pad | Total Length (in): | 7.25 in |
| Torque [Min] (N-m): | 2,142 | Product Type: | Torque Limiter |
| Torque Capacity [Max] (lb-ft): | 262.5 | Torque [Max] (N-m): | 4,284 |
| Max RPM: | 200 | Torque Capacity [Min] (lb-ft): | 131.25 |
| Bore (Min) (in): | 2 in | Torque Capacity [Min] (in-lb): | 1,575 |
| Torque Capacity [Max] (in-lb): | 3,150 | Bore (Max) (in): | 4.875 in |
| Bore Type: | Minimum Plain Bore | Minimum Sprocket Teeth: | #100 (54 Teeth);#120 (60 Teeth);#140 (40 Teeth);#160 (35 Teeth) |
General Specifications
| UPC: | 662288570516 | Weight: | 250.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 4.69 IN |
| Packaged Height: | 20.00 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

